A 7Y 5MCF1304
Cam Follwer, 13mm Bearing Outside Diameter, M3x0.5 Shoulder Screw Size, Material- 303 Stainless Steel, 440C.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.28 | 4 wks |
10 - 49 | $12.79 | 4 wks |
50 - 99 | $10.48 | 4 wks |
100 - 249 | $9.76 | 4 wks |
250+ | Request for Quote |
$16.28
Availability: 24 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Outside Dia. (D₁) | 13 mm |
---|---|
Bearing Width (S) | 5 mm |
Height Of Screw Head (L₁) | 1.5 mm |
Material (Bearing) | 440C |
Screw Head Dia. (D) | 6 mm |
Screw Size | M3x0.5 |
Thread Length (L) | 8 mm |