A 7Y 5MCF1004
Cam Follwer, 10mm Bearing Outside Diameter, M3x0.5 Shoulder Screw Size, Material- 303 Stainless Steel, 440C.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.17 | 8 wks |
10 - 49 | $15.9 | 8 wks |
50 - 99 | $13.07 | 8 wks |
100 - 249 | $12.18 | 8 wks |
250+ | Request for Quote |
$20.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Outside Dia. (D₁) | 10 mm |
---|---|
Bearing Width (S) | 4 mm |
Height Of Screw Head (L₁) | 1.5 mm |
Material (Bearing) | 440C |
Screw Head Dia. (D) | 6 mm |
Screw Size | M3x0.5 |
Thread Length (L) | 8 mm |