A 7Y 5MCF1

M2 X 0.4 Thread, 5mm Head Dia, 3.75mm Shoulder Length, 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $2.90 6 wks
25 - 99 $1.81 6 wks
100 - 249 $1.48 6 wks
250 - 499 $1.21 6 wks
500+ Request for Quote
$2.90

Availability: 116 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 5
Head Type Shallow
Height Of Head (H) 1.5
Material 303 Stainless Steel
Shoulder Dia. (d₁) 3
Shoulder Length (L) 3.75
Thread Class Commercial
Thread Length (L) 5.65
Thread Size (#) M2 X 0.4
Units Metric
Substitute Part MKAA6MMCF1

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team