A 7Y 5-IL6225

3/4 O.D. All Stainless Steel Idler Mounted on two Ball Bearings
Qty Range Price/Unit Ships Within
1 - 4 $36.27 4 wks
5 - 9 $30.67 4 wks
10 - 24 $25.84 4 wks
25 - 49 $22.19 4 wks
50+ Request for Quote
$36.27

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Ball (440C Stainless St)
Housing Material 304 Stainless Steel
Outside Dia. 0.75
Overall Length (A) 1.75
Roller Surface Width 1
Shaft Dia. 0.2497
Shaft Material 303 Stainless Steel
Shaft Projection (Right) 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team