A 7Y 5-IL5018
5/8 O.D. All Stainless Steel Idler Mounted on two Ball Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $34.93 | 8 wks |
5 - 9 | $29.53 | 8 wks |
10 - 24 | $24.85 | 8 wks |
25 - 49 | $21.35 | 8 wks |
50+ | Request for Quote |
$34.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Ball (440C Stainless St) |
---|---|
Housing Material | 304 Stainless Steel |
Outside Dia. | 0.625 |
Overall Length (A) | 1.75 |
Roller Surface Width | 1 |
Shaft Dia. | 0.1872 |
Shaft Material | 303 Stainless Steel |
Shaft Projection (Right) | 0.5 |