A 7Y 5-CF8737

Shallow Head cam follower with double shielded ABEC-3 ball bearing.
Qty Range Price/Unit Ships Within
1 - 9 $14.13 4 wks
10 - 49 $12.67 4 wks
50 - 99 $10.79 4 wks
100 - 249 $10.18 4 wks
250+ Request for Quote
$14.13

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length (a + d + e) 1.02
Material (Bearing) 440C Stainless steel
Material (Screw) 303 Stainless steel
Outside Dia. (B) 0.875
Thread Length (a) 43/64
Thread Size (#) 1/4-20
Substitute Part S9930A-CF8737

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team