A 7Y 5-CF6225
Shallow Head cam follower with double shielded ABEC-3 ball bearing.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.06 | 4 wks |
10 - 49 | $8.92 | 4 wks |
50 - 99 | $7.51 | 4 wks |
100 - 249 | $7.06 | 4 wks |
250+ | Request for Quote |
$10.06
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length (a + d + e) | 0.76 |
---|---|
Material (Bearing) | 440C Stainless steel |
Material (Screw) | 303 Stainless steel |
Outside Dia. (B) | 0.625 |
Thread Length (a) | 1/2 |
Thread Size (#) | #10-32 |
Substitute Part | S9930A-CF6225 |