A 7Y 5-CF3

#2-56 Commercial, 0.0935" Shoulder Dia., 0.13" Shoulder LG., 303 Stainless Steel
Qty Range Price/Unit Ships Within
1 - 24 $2.90 5 wks
25 - 99 $1.81 5 wks
100 - 249 $1.48 5 wks
250 - 499 $1.21 5 wks
500+ Request for Quote
$2.90

Availability: 274 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Head Diameter (D) 0.21875 Inch
Head Type Shallow Head
Height Of Head (H) 0.0625 Inch
Material 303 Stainless Steel
Shoulder Dia. (E) 0.0935 Inch
Shoulder Length (L) 0.13 Inch
Thread Class Commercial
Thread Length (S) 0.2182143 Inch
Thread Size (#) #2-56

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team