A 7Y 5-CF2512

Shallow Head cam follower with double shielded ABEC-3 ball bearing.
Qty Range Price/Unit Ships Within
1 - 9 $9.45 4 wks
10 - 49 $8.36 4 wks
50 - 99 $7.01 4 wks
100 - 249 $6.59 4 wks
250+ Request for Quote
$9.45

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length (a + d + e) 0.45
Material (Bearing) 440C Stainless steel
Material (Screw) 303 Stainless steel
Outside Dia. (B) 0.25
Thread Length (a) 9/32
Thread Size (#) #4-40
Substitute Part S9930A-CF2512

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team