A 7Y 5-CF2
#4-40 Commercial, 0.1248" Shoulder Dia., 0.099" Shoulder LG., 303 Stainless Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.90 | 11 wks |
25 - 99 | $1.81 | 11 wks |
100 - 249 | $1.48 | 11 wks |
250 - 499 | $1.21 | 11 wks |
500+ | Request for Quote |
$2.90
Availability: 401 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Head Diameter (D) | 0.1875 Inch |
Head Type | Shallow Head |
Height Of Head (H) | 0.0625 Inch |
Shoulder Dia. (E) | 0.1248 Inch |
Shoulder Length (L) | 0.099 Inch |
Thread Class | Commercial |
Thread Length (S) | 0.254125 Inch |
Thread Size (#) | #4-40 |