A 7X17MJF4
Guide Wheel Size 4 Journal Assembly with a mounting shank diameter of 15mm and Overall length of 77.22mm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $49.81 | 11 wks |
25 - 49 | $45.88 | 11 wks |
50 - 99 | $44.59 | 11 wks |
100 - 249 | $43.14 | 11 wks |
250+ | Request for Quote |
$49.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clearance Length (l) | 39.04 mm |
---|---|
D (journal) | 15 mm |
Guide Wheel Size | 4 |
Head Height (H) | 11.1 mm |
Journal Diameter (d) | 12.7 mm |
Mounting Plate Thread | 1/2-20 |
Offset (EC) | 0 mm |
Overall Length (L) | 77.22 mm |
Thread (Wheel Fastener) | 1/2-20 |