A 7X17MJF3

Guide Wheel Size 3 Journal Assembly with a mounting shank diameter of 11.99mm and Overall length of 64.26mm
Qty Range Price/Unit Ships Within
1 - 24 $34.82 5 wks
25 - 49 $31.82 5 wks
50 - 99 $30.78 5 wks
100 - 249 $29.73 5 wks
250+ Request for Quote
$34.82

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clearance Length (l) 32.39 mm
D (journal) 11.99 mm
Guide Wheel Size 3
Head Height (H) 9.53 mm
Journal Diameter (d) 11.1 mm
Material Stainless
Mounting Plate Thread 7/16-20
Offset (EC) 0 mm
Overall Length (L) 64.26 mm
Thread (Wheel Fastener) 7/16-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team