A 7X17MJF2

Guide Wheel Size 2 Journal Assembly with a mounting shank diameter of 9.52mm and Overall length of 51.56mm
Qty Range Price/Unit Ships Within
1 - 24 $25.29 5 wks
25 - 49 $22.91 5 wks
50 - 99 $22.08 5 wks
100 - 249 $21.27 5 wks
250+ Request for Quote
$25.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clearance Length (l) 24.54 mm
D (journal) 9.52 mm
Guide Wheel Size 2
Head Height (H) 7.14 mm
Journal Diameter (d) 9.53 mm
Material Stainless
Mounting Plate Thread 3/8-24
Offset (EC) 0 mm
Overall Length (L) 51.56 mm
Thread (Wheel Fastener) 3/8-24

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team