A 7X17MJF1

Guide Wheel Size 1 Journal Assembly with a mounting shank diameter of 4.76mm and Overall length of 36.58mm
Qty Range Price/Unit Ships Within
1 - 24 $19.97 5 wks
25 - 49 $17.95 5 wks
50 - 99 $17.22 5 wks
100 - 249 $16.56 5 wks
250+ Request for Quote
$19.97

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clearance Length (l) 17.65 mm
D (journal) 4.76 mm
Guide Wheel Size 1
Head Height (H) 6.35 mm
Journal Diameter (d) 6.35 mm
Material Stainless
Mounting Plate Thread 1/4-28
Offset (EC) 0 mm
Overall Length (L) 36.58 mm
Thread (Wheel Fastener) 1/4-28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team