A 7X17MJA4

Guide Wheel Size 4 Journal Assembly with a mounting shank diameter of 15mm and Overall length of 77.22mm
Qty Range Price/Unit Ships Within
1 - 24 $57.82 5 wks
25 - 49 $53.48 5 wks
50 - 99 $52.11 5 wks
100 - 249 $50.45 5 wks
250+ Request for Quote
$57.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clearance Length (l) 39.04 mm
D (journal) 15 mm
Guide Wheel Size 4
Head Height (H) 11.1 mm
Journal Diameter (d) 12.7 mm
Material Stainless
Mounting Plate Thread 1/2-20
Offset (EC) 1.524 mm
Overall Length (L) 77.22 mm
Thread (Wheel Fastener) 1/2-20

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team