A 7X17MJA3
Guide Wheel Size 3 Journal Assembly with a mounting shank diameter of 11.99mm and Overall length of 64.26mm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $55.26 | 11 wks |
25 - 49 | $51.06 | 11 wks |
50 - 99 | $49.71 | 11 wks |
100 - 249 | $48.1 | 11 wks |
250+ | Request for Quote |
$55.26
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clearance Length (l) | 32.39 mm |
---|---|
D (journal) | 11.99 mm |
Guide Wheel Size | 3 |
Head Height (H) | 9.53 mm |
Journal Diameter (d) | 11.1 mm |
Mounting Plate Thread | 7/16-20 |
Offset (EC) | 1.067 mm |
Overall Length (L) | 64.26 mm |
Thread (Wheel Fastener) | 7/16-20 |