A 7X17MJA2
Guide Wheel Size 2 Journal Assembly with a mounting shank diameter of 9.52mm and Overall length of 51.56mm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $37.73 | 11 wks |
25 - 49 | $34.6 | 11 wks |
50 - 99 | $33.53 | 11 wks |
100 - 249 | $32.4 | 11 wks |
250+ | Request for Quote |
$37.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clearance Length (l) | 24.54 mm |
---|---|
D (journal) | 9.52 mm |
Guide Wheel Size | 2 |
Head Height (H) | 7.14 mm |
Journal Diameter (d) | 9.53 mm |
Mounting Plate Thread | 3/8-24 |
Offset (EC) | 0.61 mm |
Overall Length (L) | 51.56 mm |
Thread (Wheel Fastener) | 3/8-24 |