A 7X17MJA1
Guide Wheel Size 1 Journal Assembly with a mounting shank diameter of 4.76mm and Overall length of 36.58mm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $31.47 | 11 wks |
25 - 49 | $28.63 | 11 wks |
50 - 99 | $27.64 | 11 wks |
100 - 249 | $26.65 | 11 wks |
250+ | Request for Quote |
$31.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Clearance Length (l) | 17.65 mm |
---|---|
D (journal) | 4.76 mm |
Guide Wheel Size | 1 |
Head Height (H) | 6.35 mm |
Journal Diameter (d) | 6.35 mm |
Mounting Plate Thread | 1/4-28 |
Offset (EC) | 0.305 mm |
Overall Length (L) | 36.58 mm |
Thread (Wheel Fastener) | 1/4-28 |