A 7X17MJA0

Guide Wheel Size 0 Journal Assembly with a mounting shank diameter of 3.99mm and Overall length of 35.05mm
Qty Range Price/Unit Ships Within
1 - 24 $40.77 5 wks
25 - 49 $37.43 5 wks
50 - 99 $36.31 5 wks
100 - 249 $35.08 5 wks
250+ Request for Quote
$40.77

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Clearance Length (l) 16.13 mm
D (journal) 3.99 mm
Guide Wheel Size 0
Head Height (H) 6.35 mm
Journal Diameter (d) 6.35 mm
Material Stainless
Mounting Plate Thread 1/4-28
Offset (EC) 0.254 mm
Overall Length (L) 35.05 mm
Thread (Wheel Fastener) 1/4-28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team