A 7X16M4A

10.1mm (ID), 14.996mm Shoulder Dia., Used With Steel Guide Wheel
Qty Range Price/Unit Ships Within
1 - 49 $30.46 8 wks
50 - 99 $24.32 8 wks
100+ $22.36 8 wks
$30.46

Availability: 42 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 10.1
Bushing Configuration Adjustable
Bushing Size 4
Center Offset (0 = Stationary) (S) 1.52 mm
Head Configuration Hexagon
Material 18-8 Stainless Steel
Overall Length (L) 29.9 mm
Shoulder Dia. (D₁) 14.996 mm
Shoulder Length 18.8 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team