A 7X16M3A

8.1mm (ID), 11.994mm Shoulder Dia., Used With Steel Guide Wheel
Qty Range Price/Unit Ships Within
1 - 49 $24.79 8 wks
50 - 99 $19.56 8 wks
100+ $17.92 8 wks
$24.79

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 8.1
Bushing Configuration Adjustable
Bushing Size 3
Center Offset (0 = Stationary) (S) 1.07 mm
Head Configuration Hexagon
Material 18-8 Stainless Steel
Overall Length (L) 25.15 mm
Shoulder Dia. (D₁) 11.994 mm
Shoulder Length 15.62 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team