A 7X16M2F
6.1mm (ID), 9.52mm Shoulder Dia., Used With Steel Guide Wheel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 49 | $9.17 | 8 wks |
50 - 99 | $6.83 | 8 wks |
100+ | $6.14 | 8 wks |
$9.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6.1 |
---|---|
Bushing Configuration | Stationary |
Bushing Size | 2 |
Center Offset (0 = Stationary) (S) | 0 mm |
Head Configuration | Round |
Overall Length (L) | 17.93 mm |
Shoulder Dia. (D₁) | 9.52 mm |
Shoulder Length | 10.79 mm |