A 7X16M2A

6.1mm (ID), 9.52mm Shoulder Dia., Used With Steel Guide Wheel
Qty Range Price/Unit Ships Within
1 - 49 $19.05 8 wks
50 - 99 $14.86 8 wks
100+ $13.54 8 wks
$19.05

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 6.1
Bushing Configuration Adjustable
Bushing Size 2
Center Offset (0 = Stationary) (S) 0.61 mm
Head Configuration Hexagon
Material 18-8 Stainless Steel
Overall Length (L) 17.93 mm
Shoulder Dia. (D₁) 9.52 mm
Shoulder Length 10.79 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team