A 7X16M1A

3.6mm (ID), 4.757mm Shoulder Dia., Used With Steel Guide Wheel
Qty Range Price/Unit Ships Within
1 - 49 $15.90 8 wks
50 - 99 $12.32 8 wks
100+ $11.2 8 wks
$15.90

Availability: 55 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 3.6
Bushing Configuration Adjustable
Bushing Size 1
Center Offset (0 = Stationary) (S) 0.18 mm
Head Configuration Hexagon
Material 18-8 Stainless Steel
Overall Length (L) 13.97 mm
Shoulder Dia. (D₁) 4.757 mm
Shoulder Length 7.62 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team