A 7X 9-40062
0.63 I.D., 1.25 O.D., 302 Stainless Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $19.82 | 11 wks |
10 - 24 | $17.95 | 11 wks |
25 - 49 | $16.81 | 11 wks |
50 - 99 | $15.77 | 11 wks |
100+ | Request for Quote |
$19.82
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.077 Inch |
---|---|
Compress Load (lbs) | 475 lbs |
Free Height | 0.092 Inch |
Inside Diameter | 0.63 Inch |
Load @ flat (lbs) | 870 lbs |
Material | 302 Stainless Steel |
Material Thickness | 0.062 |
Outside Diameter | 1.25 Inch |
Sell Unit (per Pack) | 10 |