A 7X 9-3W08510
0.65" I.D., 0.855" O.D. X 0.01" Thick Stainless Steel Wave Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $30.58 | 5 wks |
5 - 9 | $28.39 | 5 wks |
10 - 24 | $24.84 | 5 wks |
25 - 49 | $24.09 | 5 wks |
50+ | Request for Quote |
$30.58
Availability: 273 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height (Hf) | 0.06 Inch |
---|---|
Inside Diameter (I.D.) | 0.65 Inch |
Load @ Height (lbs) | 4 - 7 lb |
Loaded Height (Hₗ) | 0.03 |
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.855 Inch |
Stock Thickness (T) | 0.01 Inch |
Use Inside Bore | 0.875 inch |
Substitute Part | S7850Y-SPW-05S |