A 7X 9-3W07309

0.531" I.D., 0.734" O.D. X 0.009" Thick Stainless Steel Wave Spring Washer
Qty Range Price/Unit Ships Within
1 - 4 $30.38 5 wks
5 - 9 $28.21 5 wks
10 - 24 $24.69 5 wks
25 - 49 $23.94 5 wks
50+ Request for Quote
$30.38

Availability: 178 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height (Hf) 0.05 Inch
Inside Diameter (I.D.) 0.531 Inch
Load @ Height (lbs) 4 - 7 lb
Loaded Height (Hₗ) 0.03
Material 302 Stainless Steel
Outside Dia. (O.D.) 0.734 Inch
Stock Thickness (T) 0.009 Inch
Use Inside Bore 0.75 inch
Substitute Part S7850Y-SPW-04S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team