A 7X 9-3W06108
0.44" I.D., 0.618" O.D. X 0.008" Thick Stainless Steel Wave Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $30.29 | 5 wks |
5 - 9 | $28.13 | 5 wks |
10 - 24 | $24.61 | 5 wks |
25 - 49 | $23.86 | 5 wks |
50+ | Request for Quote |
$30.29
Availability: 152.7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height (Hf) | 0.04 Inch |
---|---|
Inside Diameter (I.D.) | 0.44 Inch |
Load @ Height (lbs) | 3 - 5 lb |
Loaded Height (Hₗ) | 0.025 |
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.618 Inch |
Stock Thickness (T) | 0.008 Inch |
Use Inside Bore | 0.625 inch |
Substitute Part | S7850Y-SPW-03S |