A 7X 9-3W04907

0.35" I.D., 0.492" O.D. X 0.007" Thick Stainless Steel Wave Spring Washer
Qty Range Price/Unit Ships Within
1 - 4 $30.19 5 wks
5 - 9 $28.04 5 wks
10 - 24 $24.53 5 wks
25 - 49 $23.79 5 wks
50+ Request for Quote
$30.19

Availability: 389.5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height (Hf) 0.035 Inch
Inside Diameter (I.D.) 0.35 Inch
Load @ Height (lbs) 3 - 5 lb
Loaded Height (Hₗ) 0.02
Material 302 Stainless Steel
Outside Dia. (O.D.) 0.492 Inch
Stock Thickness (T) 0.007 Inch
Use Inside Bore 0.5 inch
Substitute Part S7850Y-SPW-02S

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team