A 7X 9-3W03606
0.265" I.D., 0.367" O.D. X 0.006" Thick Stainless Steel Wave Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $29.81 | 8 wks |
5 - 9 | $27.68 | 8 wks |
10 - 24 | $24.22 | 8 wks |
25 - 49 | $23.48 | 8 wks |
50+ | Request for Quote |
$29.81
Availability: 80.6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height (Hf) | 0.03 Inch |
---|---|
Inside Diameter (I.D.) | 0.265 Inch |
Load @ Height (lbs) | 2 - 4 lb |
Loaded Height (Hₗ) | 0.015 |
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.367 Inch |
Stock Thickness (T) | 0.006 Inch |
Use Inside Bore | 0.375 inch |
Substitute Part | S7850Y-SPW-01S |