A 7X 9-1W09821
301 Stainless Steel Washer, 0.98" (OD)., 0.021" Thick, For (#)1/2 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $33.02 | 8 wks |
5 - 9 | $31.7 | 8 wks |
10 - 24 | $30.48 | 8 wks |
25 - 49 | $29.35 | 8 wks |
50+ | Request for Quote |
$33.02
Availability: 22.7 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.11 |
---|---|
I.D. | 0.021 |
Load @ Height (lbs) | 20 |
Loaded Height (inch) | 0.063 |
Material | 301 Stainless Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.98 |
Substitute Part | A 7Q 9-1W09821 |