A 7X 9-1W07316

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.735" (OD)., 0.016" Thick, For (#)3/8 Screws
Qty Range Price/Unit Ships Within
1 - 4 $32.81 5 wks
5 - 9 $31.5 5 wks
10 - 24 $30.29 5 wks
25 - 49 $29.17 5 wks
50+ Request for Quote
$32.81

Availability: 28 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.086
I.D. 0.016
Load @ Height (lbs) 12
Loaded Height (inch) 0.05
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.735
Substitute Part A 7Q 9-1W07316

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team