A 7X 9-1W07311
301 Stainless Steel Washer, 0.735" (OD)., 0.011" Thick, For (#)3/8 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $32.71 | 5 wks |
5 - 9 | $31.4 | 5 wks |
10 - 24 | $30.19 | 5 wks |
25 - 49 | $29.07 | 5 wks |
50+ | Request for Quote |
$32.71
Availability: 7.2 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.129 |
---|---|
I.D. | 0.011 |
Load @ Height (lbs) | 6 |
Loaded Height (inch) | 0.073 |
Material | 301 Stainless Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.735 |
Substitute Part | A 7Q 9-1W07311 |