A 7X 9-1W06113

301 Stainless Steel Washer, 0.612" (OD)., 0.013" Thick, For (#)5/16 Screws
Qty Range Price/Unit Ships Within
1 - 4 $32.40 5 wks
5 - 9 $31.1 5 wks
10 - 24 $29.9 5 wks
25 - 49 $28.8 5 wks
50+ Request for Quote
$32.40

Availability: 131 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.077
I.D. 0.013
Load @ Height (lbs) 9
Loaded Height (inch) 0.042
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.612
Substitute Part A 7Q 9-1W06113

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team