A 7X 9-1W06109

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.612" (OD)., 0.009" Thick, For (#)5/16 Screws
Qty Range Price/Unit Ships Within
1 - 4 $32.29 5 wks
5 - 9 $31 5 wks
10 - 24 $29.81 5 wks
25 - 49 $28.7 5 wks
50+ Request for Quote
$32.29

Availability: 104 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.113
I.D. 0.009
Load @ Height (lbs) 4.5
Loaded Height (inch) 0.06
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.612

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team