A 7X 9-1W04907
301 Stainless Steel Washer, 0.49" (OD)., 0.0075" Thick, For (#)1/4 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $32.19 | 5 wks |
5 - 9 | $30.9 | 5 wks |
10 - 24 | $29.71 | 5 wks |
25 - 49 | $28.61 | 5 wks |
50+ | Request for Quote |
$32.19
Availability: 77.3 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.091 |
---|---|
I.D. | 0.0075 |
Load @ Height (lbs) | 3.5 |
Loaded Height (inch) | 0.046 |
Material | 301 Stainless Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.49 |