A 7X 9-1W04210

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.423" (OD)., 0.01" Thick, For (#)12 Screws
Qty Range Price/Unit Ships Within
1 - 4 $32.08 5 wks
5 - 9 $30.8 5 wks
10 - 24 $29.62 5 wks
25 - 49 $28.52 5 wks
50+ Request for Quote
$32.08

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.053
I.D. 0.01
Load @ Height (lbs) 5
Loaded Height (inch) 0.032
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.423
Substitute Part S7850YF0012

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team