A 7X 9-1W03709

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.37" (OD)., 0.009" Thick, For (#)10 Screws
Qty Range Price/Unit Ships Within
1 - 4 $31.98 5 wks
5 - 9 $30.7 5 wks
10 - 24 $29.52 5 wks
25 - 49 $28.43 5 wks
50+ Request for Quote
$31.98

Availability: 21.5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.047
I.D. 0.009
Load @ Height (lbs) 4.5
Loaded Height (inch) 0.028
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.37
Substitute Part A 7Q 9-1W03709

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team