A 7X 9-1W03706
301 Stainless Steel Washer, 0.37" (OD)., 0.006" Thick, For (#)10 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $31.88 | 8 wks |
5 - 9 | $30.6 | 8 wks |
10 - 24 | $29.42 | 8 wks |
25 - 49 | $28.33 | 8 wks |
50+ | Request for Quote |
$31.88
Availability: 0.8 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.069 |
---|---|
I.D. | 0.006 |
Load @ Height (lbs) | 2.25 |
Loaded Height (inch) | 0.035 |
Material | 301 Stainless Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.37 |