A 7X 9-1W03207

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.322" (OD)., 0.0075" Thick, For (#)8 Screws
Qty Range Price/Unit Ships Within
1 - 4 $31.88 5 wks
5 - 9 $30.6 5 wks
10 - 24 $29.42 5 wks
25 - 49 $28.33 5 wks
50+ Request for Quote
$31.88

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.042
I.D. 0.0075
Load @ Height (lbs) 3
Loaded Height (inch) 0.025
Material 301 Stainless Steel
Material Thickness 10
Outside Dia. (inch) 0.322

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team