A 7X 9-1W03205
301 Stainless Steel Washer, 0.322" (OD)., 0.005" Thick, For (#)8 Screws
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $34.84 | 8 wks |
| 5 - 9 | $33.44 | 8 wks |
| 10 - 24 | $32.15 | 8 wks |
| 25 - 49 | $30.97 | 8 wks |
| 50+ | Request for Quote |
$34.84
Availability: 0 unit(s) in stock available to ship now.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Free Height | 0.064 |
|---|---|
| I.D. | 0.005 |
| Load @ Height (lbs) | 1.5 |
| Loaded Height (inch) | 0.034 |
| Material | 301 Stainless Steel |
| Material Thickness | 10 |
| Outside Dia. (inch) | 0.322 |
| Substitute Part | A 7Q 9-1W03205 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities