A 7X 9-1W02704
301 Stainless Steel Washer, 0.27" (OD)., 0.0045" Thick, For (#)6 Screws
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $31.25 | 5 wks |
5 - 9 | $30 | 5 wks |
10 - 24 | $28.85 | 5 wks |
25 - 49 | $27.78 | 5 wks |
50+ | Request for Quote |
$31.25
Availability: 45 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Height | 0.052 |
---|---|
I.D. | 0.005 |
Load @ Height (lbs) | 1.25 |
Loaded Height (inch) | 0.028 |
Material | 301 Stainless Steel |
Material Thickness | 10 |
Outside Dia. (inch) | 0.27 |