A 7X 9-1W02406

Priced Per 10 Pieces

301 Stainless Steel Washer, 0.245" (OD)., 0.006" Thick, For (#)5 Screws
Qty Range Price/Unit Ships Within
1 - 4 $31.04 5 wks
5 - 9 $29.8 5 wks
10 - 24 $28.65 5 wks
25 - 49 $27.59 5 wks
50+ Request for Quote
$31.04

Availability: 212.6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Height 0.034
I.D. .135
Load @ Height (lbs) 2
Loaded Height (inch) 0.02
Material 301 Stainless Steel
Material Thickness .0060
Outside Dia. (inch) 0.245

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team