A 7X 9-10016
0.156 I.D., 0.312 O.D., 302 Stainless Steel Belleville Spring Washer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $26.67 | 8 wks |
5 - 9 | $25.6 | 8 wks |
10 - 24 | $24.62 | 8 wks |
25 - 49 | $23.7 | 8 wks |
50+ | Request for Quote |
$26.67
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 10 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Compress Height | 0.021 Inch |
---|---|
Compress Load (lbs) | 41 lbs |
Free Height | 0.025 Inch |
Inside Diameter | 0.156 Inch |
Load @ flat (lbs) | 75 lbs |
Material | 302 Stainless Steel |
Material Thickness | 0.016 |
Outside Diameter | 0.312 Inch |
Sell Unit (per Pack) | 10 |