A 7X 8-C16250
0.5" I.D., 0.625" O.D., 0.25" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.16 | 6 wks |
25 - 99 | $3.23 | 6 wks |
100 - 249 | $2.73 | 6 wks |
250 - 999 | $2.46 | 6 wks |
1000+ | Request for Quote |
$4.16
Availability: 26 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.5 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.625 Inch |
Thickness | 0.25 Inch |
Thickness Tolerance | (+/-0.002) Inch |