A 7X 8-C10012
0.3125" I.D., 0.4375" O.D., 0.012" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.84 | 6 wks |
25 - 99 | $2.08 | 6 wks |
100 - 249 | $1.69 | 6 wks |
250 - 999 | $1.49 | 6 wks |
1000+ | Request for Quote |
$2.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.3125 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.4375 Inch |
Thickness | 0.012 Inch |
Thickness Tolerance | (+/-0.001) Inch |