A 7X 8-C08006
0.25" I.D., 0.375" O.D., 0.006" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.38 | 6 wks |
25 - 99 | $1.68 | 6 wks |
100 - 249 | $1.34 | 6 wks |
250 - 999 | $1.15 | 6 wks |
1000+ | Request for Quote |
$2.38
Availability: 57 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.25 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.375 Inch |
Thickness | 0.006 Inch |
Thickness Tolerance | (+/-0.0005) Inch |
Substitute Part | S7776Y-G70-02,BHSINR-250375006 |