A 7X 8-C06500
0.1875" I.D., 0.25" O.D., 0.5" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.29 | 4 wks |
25 - 99 | $1.6 | 4 wks |
100 - 249 | $1.28 | 4 wks |
250 - 999 | $1.11 | 4 wks |
1000+ | Request for Quote |
$2.29
Availability: 192 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.1875 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.25 Inch |
Thickness | 0.5 Inch |
Thickness Tolerance | (+/-0.002) Inch |
Substitute Part | S7759Y-G69-15,BHSINR-187250500 |