A 7X 8-C06010
0.1875" I.D., 0.25" O.D., 0.01" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.79 | 11 wks |
25 - 99 | $1.24 | 11 wks |
100 - 249 | $0.99 | 11 wks |
250 - 999 | $0.85 | 11 wks |
1000+ | Request for Quote |
$1.79
Availability: 172 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.1875 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.25 Inch |
Thickness | 0.01 Inch |
Thickness Tolerance | (+/-0.001) Inch |
Substitute Part | S7759Y-G69-04,BHSINR-187250010 |