A 7X 8-C04188
0.125" I.D., 0.1875" O.D., 0.188" Thick Shaft Spacer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.35 | 6 wks |
25 - 99 | $0.94 | 6 wks |
100 - 249 | $0.75 | 6 wks |
250 - 999 | $0.63 | 6 wks |
1000+ | Request for Quote |
$1.35
Availability: 62 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Inside Diameter | 0.125 Inch |
---|---|
Material | 300 Series Stainless |
Outside Diameter | 0.1875 Inch |
Thickness | 0.188 Inch |
Thickness Tolerance | (+/-0.002) Inch |
Substitute Part | BHSINR-125187188,S7749Y-G68-12 |